Brand: Gleason Reel
Catalog ID: ER31645
Application
Hand pull or moving machinery
Catalog Number
ER31645
Listings
CSA
Product Category
Reels
UPC
783246001665
Cable Length Active
45
Length
45 in
Weight
45 lb
Number of Conductors
3
Wire Size
#16 AWG