Brand: Gleason Reel
Catalog ID: PB16
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB16
Color
Ansi-61 Gray Textured
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Product Category
Reel Accessories
Type
Standard Push Button Enclosure
UPC
783246001627
Actual Height
11.75 in
Depth
3
Width
11 in