Image of  PDQ 300

PDQ 300

Brand: Gleason Reel

Rugged, Lighter Duty Trolley Design, Single Clamp, Flat or Round Cable/Hose, 300lbs, 400fpm

  • 300 lbs. capacity per trolley at 400 fpm
  • Trolleys have hardened 2.25" dia. steel wheels with oversized sealed ball bearings
  • Accepts either flat or round cable/hose
  • Single clamp design (two windows).Rubber compression clamp accommodates a variety of hoses/cables
  • Fits three sizes of I–beams: S3 x 5.7, S4 x 7.7, S6 x 12.5
  • Choice of three saddle dia. (6", 9", 12") in widths to 11"
  • Fabricated steel construction–no castings
  • Baked polyester finish provides superior protection from corrosive marine environments
  • Two steel anti–lift rollers.