Image of  PDQ 450

PDQ 450

Brand: Gleason Reel

Rugged, Heavy Duty Trolley Design, Dual Clamp, Flat or Round Cable/Hose, 450lbs, 2.5" dia Wheels

  • Trolleys ride on four large diameter hardened steel wheels with oversized sealed ball bearings
  • Accepts either flat or round cable/hose
  • Dual clamp design (two windows)Rubber compression clamps accommodate a variety of hoses/cables
  • Fits three sizes of I–beams: S6 x 12.5, S8 x 18.4, S10 x 25.4
  • Choice of three saddle dia. (10.24", 14.12", 18.12") in widths to 30"
  • Fabricated steel construction–no castings
  • Baked polyester finish provides superior protection from corrosive marine environments
  • Four steel anti–lift rollers

General

Accessories

  • Ty-Raps
  • Cable
  • Round Or Flat
  • Hose
  • Shock Cords
  • Fixed End
  • Fixed Trolley
  • Tow Trolley.

Application

Overhead Cranes

Application - For Use On

Flat or Round Cable/ Hose

Load Capacity

450 lbs

Material

Steel

Series

PDQ 450

Type

Dual Clamp Design

Force Related

Load Capacity

450 lbs