Image not found

RG ASSY,S14-24,VERT

Brand: Gleason Reel

Catalog ID: GR012084

Vertical Down Nylon Roller Guides for S21, S24 Reels

Allows nylon roller guide mount for vertical down application

General

Catalog Number

GR012084

Type

Roller Guide

Dimensions

Height - Window

3.18 in

Width - Window

2.38 in

Window Opening Size

2.38 x 3.18