Image not found

RG ASSY,S14,STD,HORZ

Brand: Gleason Reel

Catalog ID: GR012079

Horizontal/Vertical Nylon Roller Guides for S14 Reels

Allows nylon roller guide mount either horizontal or vertical

General

Catalog Number

GR012079

Type

Roller Guide

Dimensions

Height - Window

3.18 in

Width - Window

2.38 in

Window Opening Size

2.38 x 3.18