Image not found

RG ASSY,S16-21,STD,HORZ

Brand: Gleason Reel

Catalog ID: GR012082

Horizontal/Vertical Nylon Roller Guides for S16, S18, S21 Reels

Allows nylon roller guide mount either horizontal or vertical

General

Catalog Number

GR012082

Type

Roller Guide

Dimensions

Height - Window

3 in

Width - Window

2.13 in

Window Opening Size

2.13 x 3