Image not found

RG ASSY,S28,VERT

Brand: Gleason Reel

Catalog ID: GR012089

Vertical Down Nylon Roller Guides for S28 Reels

Allows nylon roller guide mount for vertical down application

General

Catalog Number

GR012089

Type

Roller Guide

Dimensions

Height - Window

4.63 in

Width - Window

2.63 in

Window Opening Size

2.63 x 4.63