Image not found

RG ASSY,STL,S16-21,STD

Brand: Gleason Reel

Catalog ID: GR035220

Horizontal/Vertical Steel Roller Guides for S16, S18, S21 Reels

Allows steel roller guide mount either horizontal or vertical

General

Catalog Number

GR035220

Type

Roller Guide

Dimensions

Height - Window

3 in

Width - Window

2.25 in

Window Opening Size

2.25 x 3