Image not found

RG ASSY,STL,S28,STD

Brand: Gleason Reel

Catalog ID: GR035222

Horizontal/Vertical Steel Roller Guides for S28, S32 Reels

Allows steel roller guide mount either horizontal or vertical

General

Catalog Number

GR035222

Type

Roller Guide

Dimensions

Height - Window

3 in

Width - Window

2.25 in

Window Opening Size

2.25 x 3