Image of RP035-10 RP035-10 Rota-Power Collector Assembly 10 Pole 35 Amp

RP035-10 Rota-Power Collector Assembly 10 Pole 35 Amp

$2,868.47 USD

Brand: Gleason Reel

Catalog ID: RP035-10

Rota-Power Collector Assembly 10 Pole 35 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP035-10

Series

Rota-Power RP Series

UPC

783246019004

Electrical Ratings

Current / Amperage Rating

35 A

Conductor Related

Number Of Poles

10