Image of RP035-14 RP035-14 Rota-Power Collector Assembly 14 Pole 35 Amp

RP035-14 Rota-Power Collector Assembly 14 Pole 35 Amp

$3,495.62 USD

Brand: Gleason Reel

Catalog ID: RP035-14

Rota-Power Collector Assembly 14 Pole 35 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP035-14

Series

Rota-Power RP Series

UPC

783246019028

Electrical Ratings

Current / Amperage Rating

35 A

Conductor Related

Number Of Poles

14