Image of RP035-36 RP035-36 Rota-Power Collector Assembly 36 Pole 35 Amp

RP035-36 Rota-Power Collector Assembly 36 Pole 35 Amp

$8,040.63 USD

Brand: Gleason Reel

Catalog ID: RP035-36

Rota-Power Collector Assembly 36 Pole 35 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP035-36

Series

Rota-Power RP Series

UPC

783246019073

Electrical Ratings

Current / Amperage Rating

35 A

Conductor Related

Number Of Poles

36