Image of RP075-06 RP075-06 Rota-Power Collector Assembly 6 Pole 75 Amp

RP075-06 Rota-Power Collector Assembly 6 Pole 75 Amp

$2,274.60 USD

Brand: Gleason Reel

Catalog ID: RP075-06

Rota-Power Collector Assembly 6 Pole 75 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP075-06

Series

Rota-Power RP Series

UPC

783246019127

Electrical Ratings

Current / Amperage Rating

75 A

Conductor Related

Number Of Poles

6