Image of RP075-08 RP075-08 Rota-Power Collector Assembly 8 Pole 75 Amp

RP075-08 Rota-Power Collector Assembly 8 Pole 75 Amp

Brand: Gleason Reel

Catalog ID: RP075-08

Rota-Power Collector Assembly 8 Pole 75 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP075-08

Series

Rota-Power RP Series

UPC

783246019134

Electrical Ratings

Current / Amperage Rating

75 A

Conductor Related

Number Of Poles

8