Image of RP125-02 RP125-02 Rota-Power Collector Assembly 2 Pole 125 Amp

RP125-02 Rota-Power Collector Assembly 2 Pole 125 Amp

Brand: Gleason Reel

Catalog ID: RP125-02

Rota-Power Collector Assembly 2 Pole 125 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP125-02

Series

Rota-Power RP Series

Electrical Ratings

Current / Amperage Rating

125 A

Conductor Related

Number Of Poles

2