Image of RP125-03 RP125-03 Rota-Power Collector Assembly 3 Pole 125 Amp

RP125-03 Rota-Power Collector Assembly 3 Pole 125 Amp

Brand: Gleason Reel

Catalog ID: RP125-03

Rota-Power Collector Assembly 3 Pole 125 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP125-03

Series

Rota-Power RP Series

Electrical Ratings

Current / Amperage Rating

125 A

Conductor Related

Number Of Poles

3