Image of RP125-04 RP125-04, Rota-Power Collector Assembly 4 Pole 125 Amp

RP125-04, Rota-Power Collector Assembly 4 Pole 125 Amp

Brand: Gleason Reel

Catalog ID: RP125-04

Rota-Power Collector Assembly 4 Pole 125 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP125-04

Series

Rota-Power RP Series

UPC

783586255773

Electrical Ratings

Current / Amperage Rating

125 A

Conductor Related

Number Of Poles

4