Image of RP200-03 RP200-03 Rota-Power Collector Assembly 3 Pole 200 Amp

RP200-03 Rota-Power Collector Assembly 3 Pole 200 Amp

$3,299.09 USD

Brand: Gleason Reel

Catalog ID: RP200-03

Rota-Power Collector Assembly 3 Pole 200 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP200-03

Series

Rota-Power RP Series

UPC

783246019141

Electrical Ratings

Current / Amperage Rating

200 A

Conductor Related

Number Of Poles

3