Image not found

RTG 700

Brand: Gleason Reel

Gantry Crane Series, Dual Clamp Design, 700lbs, 500fpm, 4.0" dia Wheels

  • Trolleys ride on four large diameter hardened steel or nylon flanged wheels with oversized sealed ball bearings
  • Four steel anti–lift rollers
  • Key-hole frame design prevents fall if wheels fail
  • Accepts either flat or round cables
  • Dual clamp design (two windows).Rubber compression clamps accommodate a variety of cables
  • Fits S6 X 12.5 or I 150 X 75 beams. Larger sizes on request
  • Baked polyester or galvinized finish provide superior protection against corrosion
  • Choice of zinc plated or stainless steel hardware

General

Accessories

  • Loop Clamp
  • Cable
  • Round Or Flat
  • Hose
  • Shock Cords
  • Fixed End
  • Fixed Trolley
  • Tow Trolley.

Application

Gantry Cranes

Application - For Use On

Flat or Round Cable

Finish Type

Zinc Plated, Stainless Steel

Load Capacity

700 lbs

Material

Steel

Series

RTG 700

Type

Dual Clamp Design

Force Related

Load Capacity

700 lbs