Image of  S Series

S Series

Brand: Gleason Reel

S-Series Festoon Trolleys are designed and constructed to fit varying S-Beam and W-Beam sizes with their adjustable chassis. They are made of steel with a bright zinc finish. They utilize bolt-on wheels for easy changeability if or when they need replacing. With a maximum speed of 295fpm, the four-wheel trolley has a maximum rolling load rating of 200lbs. The S-Beam trolleys are ideally used on monorails to transport electric cables or air hoses. The trolleys can be ordered with a variety of flat cable, round cable or hose saddle

  • Gleason I-Beam Festoon Trolleys Are Designed And Constructed To Fit Varying S-Beam And W-Beam Sizes With Their Adjustable Chassis
  • They Are Made Of Steel With A Bright Zinc Finish
  • They Utilize Bolt-On Wheels For Easy Changeability If Or When They Need Replacing
  • With A Maximum Speed Of 90m/Min, The Four-Wheel Trolley Has A Maximum Rolling Load Rating Of 100kg
  • The S-Beam Trolleys Are Ideally Used On Monorails To Transport Electric Cables Or Air Hoses
  • The Trolleys Can Be Ordered With A Variety Of Flat Cable, Round Cable Or Hose Saddle

General

Application

Overhead Cranes

Application - For Use On

Flat/Round cable or hose saddle

Finish Type

Zinc Plated, Stainless Steel

Load Capacity

200 lbs

Material

Steel

Series

S Series   

Force Related

Load Capacity

200 lbs