Image of DWR-SDL-A Saddle Clamp for EV charging cables
Image of DWR-SDL-A Saddle Clamp for EV charging cables
Image of DWR-SDL-A Saddle Clamp for EV charging cables

Saddle Clamp for EV charging cables

Brand: Gleason Reel

Catalog ID: DWR-SDL-A

The Nylon 6 saddles are designed to support EV cables with an OD of 1.500 " to 1.625". Specially designed inserts grip the cable and keep it in place. Threaded insesrts allow quick and easy install. Convient handle allows for easier handling in overhead applications.

  • Made from UV rated Nylon 6 material
  • Designed to meet UL 2202
  • F1 Rated
  • Removable inserts for different size cables
  • Convenient handle for easier handling
  • Multiple inserts to accomodate any cable from 1.25" to 1.875"

Product details

General

Catalog Number

DWR-SDL-A

Charging Level

3/DC (Fast Charging)

Material

F1 Rated

Resources and downloads

Specifications