Image of SD-2050-YL-C1 SD-2050-YL-C1 SD-2050-YL-C1 Static Discharge Reel

SD-2050-YL-C1 SD-2050-YL-C1 Static Discharge Reel

Brand: Gleason Reel

Catalog ID: SD-2050-YL-C1

SD-2050-YL-C1 Static Discharge Reel.

  • Positive Ratchet Lock with On/Off Switch
  • Rugged Steel Construction
  • Safety Orange Polyester Baked-On Finish

General

Cable Length

50

Catalog Number

SD-2050-YL-C1

Connector Type

Hand Clamp

Product Category

Reels

Type

Reel - Enclosed Spool

UPC

783246004758

Dimensions

Cable Length

50

Configuration

Connector Type

Hand Clamp