Commercial electric vehicle operations require infrastructure with rugged adaptability. Gleason EV charging reels support charging cables in demanding environments. Safely store cables off the ground, protect them from damage or causing trip hazards for users.
Commercial electric vehicle operations require infrastructure with rugged adaptability. Gleason EV charging reels support charging cables in demanding environments. Safely store cables off the ground, protect them from damage or causing trip hazards for users.
play
play
+2
Gleason Reel 3D Rendering Call out video

Spring Driven EV Charging Retractable Reel

Brand: Gleason Reel

Catalog ID: DWR12-651-408-EV-1

The Spring Motor Overhead Retractable Reel for Commercial EVCharging cable is designed to support large, ceiling or wall mounted EV charging cables. The reel is built for use in demanding environments, including indoor warehouses, andcovered outdoor applications. The spring motor allows for an electric-free solution with multi-position, ratcheted locking for easy extraction. Safely store EV charging cables off the ground, protecting the cable from damage or abusewhile allowing for easier, weight supported charging.

  • No slip ring required.Supports any AC or DC high-voltage High-current charging cable on the market
  • Safe simple spring tension adjustment
  • Spring motors are user replaceable
  • Up to 100 Feet of wire rope per reel to support the charging cable.

General

Application

For cables weighing up to 45LBs

Catalog Number

DWR12-651-408-EV-1

Charging Level

3/DC (Fast Charging)

Type

Spring Driven

Conductor Related

Cable Size

Up to 100 Feet of cable