Image of T50-DJ T50-DJ T50 DRILL JIG ASSM 1.25 SQ RL
Image of T50-DJ T50-DJ T50 DRILL JIG ASSM 1.25 SQ RL

T50-DJ T50 DRILL JIG ASSM 1.25 SQ RL

Brand: Gleason Reel

Catalog ID: T50-DJ

T50 DRILL JIG ASSM 1.25 SQ RL

Required to locate and drill holes diagonally thru rail for hangers, end clamps, couplers, etc

Product details

General

Application

Required to locate and drill holes diagonally thru rail for hangers, end clamps, couplers, etc.

Catalog Number

T50-DJ

Series

T50

Type

Drill Jig

Dimensions

Dimension - Height inch

3.5

Overall Length

3.5

Overall Width

3.188

Resources and downloads