TC-17.5 Tow chain 17.5ft Length

TC-17.5 Tow chain 17.5ft Length

Brand: Gleason Reel

Catalog ID: TC-17.5

Tow chain 17.5ft Length

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

17.5 in

Overall Length

210