TC-20.0 Tow chain 20ft Length
TC-20.0 Tow chain 20ft Length

TC-20.0 Tow chain 20ft Length

Brand: Gleason Reel

Catalog ID: TC-20.0

Tow chain 20ft Length

Product details

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

20 in

Overall Length

240

Resources and downloads