Image of TQV0850 TQV0850 Retriever Reel "B" Mount 8 Lbs./50 Ft.
Image of TQV0850 TQV0850 Retriever Reel "B" Mount 8 Lbs./50 Ft.
play
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels
+2
Image of TQV0850 TQV0850 Retriever Reel "B" Mount 8 Lbs./50 Ft.

TQV0850 Retriever Reel "B" Mount 8 Lbs./50 Ft.

$341.27 USD

Brand: Gleason Reel

Catalog ID: TQV0850

Collection name: ToolAssistPro™ Retriever Reels

Retriever Reel "B" Mount 8 Lbs./50 Ft.

  • To provide a constant pulling force over a specified distance
  • Rugged steel construction with polyester baked finish and rigid mounting bracket,
  • Spring is permanently lubricated

Product details

ToolAssistPro-Logo
ERGO-YellowMedLogo

General

Catalog Number

TQV0850

Series

TQ – Torque Heavy Duty

Type

Reel

UPC

783246004093

Dimensions

Cable Length Active

50

Media

Videos

play
Tool Assist Pro for material handling and ergonomics
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels