TT-12-S TERM TRACK ASSM SINGLE 12X10X5
TT-12-S TERM TRACK ASSM SINGLE 12X10X5

TT-12-S TERM TRACK ASSM SINGLE 12X10X5

Brand: Gleason Reel

Catalog ID: TT-12-S

TERM TRACK ASSM SINGLE 12X10X5

Product details

General

Catalog Number

TT-12-S

Material - Hardware

Stainless Steel

Series

  • C50
  • C60

Style

Single

Dimensions

Dimension - Height inch

11.44

Overall Width

9

Resources and downloads

Specifications