Image not found
Image not found

TY-08 CABLE TIE 11"L POWERPHASE UV BLACK

Brand: Gleason Reel

Catalog ID: TY-08

CABLE TIE 11"L POWERPHASE UV BLACK

  • Made from Black Nylon
  • Tensile strength of 120 kN

Product details

General

Catalog Number

TY-08

Finish Type

Black Nylon

Series

  • C40
  • C50
  • C60
  • I110
  • I115
  • I120
  • I130
  • I132
  • I150
  • I152
  • I160
  • I162
  • T50

Tensile Strength

120 kN

Type

Cable Tie

Dimensions

Overall Length

8

Resources and downloads

Specifications