TY-30 CABLE TIE 32"L POWERPHASE UV BLACK

TY-30 CABLE TIE 32"L POWERPHASE UV BLACK

Brand: Gleason Reel

Catalog ID: TY-30

CABLE TIE 32"L POWERPHASE UV BLACK

Product details

General

Finish Type

Black Nylon

Series

  • C40
  • C50
  • C60
  • I110
  • I115
  • I120
  • I130
  • I132
  • I150
  • I152
  • I160
  • I162
  • T50

Tensile Strength

120 kN

Type

Cable Tie

Dimensions

Overall Length

30

Resources and downloads