Image of W14-W01-C0432 W14-W01-C0432 Welding Cable Reel 14" Diameter 200A 43' Cable

W14-W01-C0432 Welding Cable Reel 14" Diameter 200A 43' Cable

Brand: Gleason Reel

Catalog ID: W14-W01-C0432

Gleason welding reels store up to 85' of arc welding cable. No more time wasting hand coiling, or hazardous tangled and jumbled piles of cable. Cable easily unreels...ratchet lock keeps it extended when in use. To rewind, just tug the cable to release the ratchet (like a window shade) and walk the rod holder or clamp back to the reel. Custom designed machined brass collector provides positive circuit through reel to cable. Lead from welder to reel is easily installed and held securely in place. Reels are available with or without cable.

  • Easy hand pull operation. Safe, controlled rewind
  • Heavy duty machined collector
  • rated to 400 amps
  • Rugged welded steel frame
  • Gasketed NEMA 4 collector enclosure
  • Accommodates four most popular welding cable sizes

General

Catalog Number

W14-W01-C0432

UPC

783246022059

Dimensions

Cable Length Active

43