Brand: Gleason Reel
Catalog ID: W15S-100800
Collection name: ToolAssistPro™
Catalog Number
W15S-100800
Item Type
Swing
Load Capacity
150 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246007070
Length - Boom
8 ft
Weight
535 lb