W3S-030700 Bench Mounted Jib, Swing 3' Boom, 7' Column, 30 Lb Capacity
Image of W3S-030700 W3S-030700 Bench Mounted Jib, Swing 3' Boom, 7' Column, 30 Lb Capacity

W3S-030700 Bench Mounted Jib, Swing 3' Boom, 7' Column, 30 Lb Capacity

$779.95 USD

Brand: Gleason Reel

Catalog ID: W3S-030700

Collection name: ToolAssistPro™

Bench Mounted Jib, Swing 3' Boom, 7' Column, 30 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 30Ib(13.5kg)
  • Fixed or swing booms mounted on vertical columns and are painted polyester beige

General

Catalog Number

W3S-030700

Item Type

Swing

Load Capacity

30 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246011244

Dimensions

Length - Boom

3 ft

Weight

21 lb

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Floor