Brand: Gleason Reel
Catalog ID: W5F-060702
Collection name: ToolAssistPro™
Base Type
W5
Catalog Number
W5F-060702
Item Type
Fixed
Load Capacity
50 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246011305
Length - Boom
6 ft
Weight
83 lb