W5F-060901 Floor Mounted Jib, Fixed 6' Boom, 9' Column, 50 Lb Capacity
Image not found

W5F-060901 Floor Mounted Jib, Fixed 6' Boom, 9' Column, 50 Lb Capacity

Brand: Gleason Reel

Catalog ID: W5F-060901

Collection name: ToolAssistPro™

Floor Mounted Jib, Fixed 6' Boom, 9' Column, 50 Lb Capacity

  • Saddle O.D. Range 0.31"- 0.59"
  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Base Type

W5

Catalog Number

W5F-060901

UPC

783246011343

Configuration

Base Type

W5