Brand: Gleason Reel
Catalog ID: W5S-060302
Collection name: ToolAssistPRO™
Base Type
W5
Catalog Number
W5S-060302
Load Capacity
50 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246011275
Length - Boom
6 ft
Weight
53 lb