W5S-060902 Floor Mounted Jib, Swing 6' Boom, 9' Column, 50 Lb Capacity
Image of W5S-060902 W5S-060902 Floor Mounted Jib, Swing 6' Boom, 9' Column, 50 Lb Capacity

W5S-060902 Floor Mounted Jib, Swing 6' Boom, 9' Column, 50 Lb Capacity

$1,930.64 USD

Brand: Gleason Reel

Catalog ID: W5S-060902

Collection name: ToolAssistPRO™

Floor Mounted Jib, Swing 6' Boom, 9' Column, 50 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Base Type

W5

Catalog Number

W5S-060902

Item Type

Load Capacity

50 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246011374

Dimensions

Length - Boom

6 ft

Weight

98 lb

Force Related

Load Capacity

50 lbs

Configuration

Base Type

W5

Mounting Method

Floor