Brand: Gleason Reel
Catalog ID: W5S-120902
Collection name: ToolAssistPro™
Base Type
W5
Catalog Number
W5S-120902
Item Type
Swing
Load Capacity
50 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246007049
Length - Boom
12 ft
Weight
138 lb