Brand: Gleason Reel
Catalog ID: W5S-181202
Collection name: ToolAssistPRO™
Base Type
W5
Catalog Number
W5S-181202
Item Type
Load Capacity
50 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246007001
Length - Boom
18 ft
Weight
373 lb