Image of WA50-N120 WA50-N120 Wa50 Extrusion Plain 120.0"

WA50-N120 Wa50 Extrusion Plain 120.0"

Brand: Gleason Reel

Catalog ID: WA50-N120

Collection name: ToolAssistPro™

Wa50 Extrusion Plain 120.0"

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

General

Catalog Number

WA50-N120

Load Capacity

50 lbs

Series

WA50 - Aluminum Rail

Type

Rail

UPC

783246012043

Force Related

Load Capacity

50 lbs