Image of WA50-NB17 WA50-NB17 Angle Brace 1' 5" 45° Natural Finish

WA50-NB17 Angle Brace 1' 5" 45° Natural Finish

$127.44 USD

Brand: Gleason Reel

Catalog ID: WA50-NB17

Collection name: ToolAssistPro™

Angle Brace 1' 5" 45° Natural Finish

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

General

Catalog Number

WA50-NB17

Load Capacity

50 lbs

Series

WA50 - Aluminum Rail

Type

Angle Brace

UPC

783246012111

Force Related

Load Capacity

50 lbs