Image of WA50-T060 WA50-T060 Aluminum Track 5' Beige, For Loads up to 50 Lbs.

WA50-T060 Aluminum Track 5' Beige, For Loads up to 50 Lbs.

$216.29 USD

Brand: Gleason Reel

Catalog ID: WA50-T060

Collection name: ToolAssistPro™

Aluminum Track 5' Beige, For Loads up to 50 Lbs.

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

General

Catalog Number

WA50-T060

Load Capacity

50 lbs

Series

WA50 - Aluminum Rail

Type

Rail

UPC

783246011886

Force Related

Load Capacity

50 lbs