WCA10340-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 40 Ft, #10/3 SOW, 30 A, 600 VAC
Image of WCA10340-BC WCA10340-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 40 Ft, #10/3 SOW, 30 A, 600 VAC

WCA10340-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 40 Ft, #10/3 SOW, 30 A, 600 VAC

Brand: Gleason Reel

Catalog ID: WCA10340-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 40 Ft, #10/3 SOW, 30 A, 600 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

40 Ft

Catalog Number

WCA10340-BC

UPC

WCA10340-BC

Dimensions

Cable Length

40 Ft

Electrical Ratings

Voltage Rating

600 VAC

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

NEMA 4