WCA14325-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #14/3 SOW, 15 A, 250 VAC
Image of WCA14325-BC WCA14325-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #14/3 SOW, 15 A, 250 VAC

WCA14325-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #14/3 SOW, 15 A, 250 VAC

Brand: Gleason Reel

Catalog ID: WCA14325-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #14/3 SOW, 15 A, 250 VAC

General

Cable Length

25 Ft

Cable Type

#14/3 SOW

Catalog Number

WCA14325-BC

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

UPC

WCA14325-BC

Dimensions

Cable Length

25 Ft

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Cable Type

#14/3 SOW

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 4