WCA16435-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/4 SOW, 10 A, 250 VAC
Image of WCA16435-BC WCA16435-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/4 SOW, 10 A, 250 VAC

WCA16435-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/4 SOW, 10 A, 250 VAC

Brand: Gleason Reel

Catalog ID: WCA16435-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 35 Ft, #16/4 SOW, 10 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

35 Ft

Catalog Number

WCA16435-BC

UPC

WCA16435-BC

Dimensions

Cable Length

35 Ft

Electrical Ratings

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

NEMA 4