Image not found

WCS-060602 Ceiling Mounted Jib, Swing, 6' Boom 6' Column

Brand: Gleason Reel

Catalog ID: WCS-060602

Collection name: ToolAssistPRO™

Ceiling Mounted Jib, Swing, 6' Boom 6' Column

  • These kits free floor space and allow for greater plant layout flexibility
  • Vertical columns include a heavy duty 3ft, safety chain at the top and safety plate at the bottom to prevent boom, from sliding off,having a capacity of 50Ib
  • The columns are 3”O.D. x 2.5” I.D. (76 x 64mm) welded steel tubing.

General

Catalog Number

WCS-060602

Load Capacity

50 lbs

Mounting Method

Ceiling

Type

Jib Crane Kit

UPC

783246011824

Dimensions

Length - Boom

6 ft

Force Related

Load Capacity

50 lbs

Configuration

Mounting Method

Ceiling