WF-03-36 Festoon Kit, Steel Trolleys (3), 2.1" w Flat Cable Saddle
Image not found

WF-03-36 Festoon Kit, Steel Trolleys (3), 2.1" w Flat Cable Saddle

$587.79 USD

Brand: Gleason Reel

Catalog ID: WF-03-36

Festoon Kit, Steel Trolleys (3), 2.1" w Flat Cable Saddle

  • Features steel trolleys and all necessary wire rope and hardware for complete festoon system
  • Each trolley has 15 lbs. weight capacity
  • Fits standard wire rope with a maximum O.D. of 1/4 in.
  • Cable must be ordered separately

General

Cable Type

Catalog Number

WF-03-36

Material

Steel

Product Category

Festoons

Type

Festoon Kit

UPC

783246002853

Conductor Related

Cable Type