WF50-WS06 Wall or Column Mounted Booms, Fixed 6', For 50 Lb Capacity
Image of WF50-WS06 WF50-WS06 Wall or Column Mounted Booms, Fixed 6', For 50 Lb Capacity

WF50-WS06 Wall or Column Mounted Booms, Fixed 6', For 50 Lb Capacity

$440.18 USD

Brand: Gleason Reel

Catalog ID: WF50-WS06

Collection name: ToolAssistPRO™

Wall or Column Mounted Booms, Fixed 6', For 50 Lb Capacity

Wall or column mounted tool rail; or use two fixed booms as support for horizontal tool rail. (Cross rail and hangers not included). End stop and end cap included. Trolley extra. Beige polyester finish.

  • Fixed or 180° Swinging WS50 Booms
  • Rail for loads up to 50 lbs.(22.5 kg)

General

Catalog Number

WF50-WS06

Item Type

Load Capacity

50 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011657

Dimensions

Length - Boom

6 ft

Force Related

Load Capacity

50 lbs

Configuration

Mounting Method

Wall