Image of WMAN-04C WMAN-04C Manifold With Brackets 4' Wide 4 Taps

WMAN-04C Manifold With Brackets 4' Wide 4 Taps

Brand: Gleason Reel

Catalog ID: WMAN-04C

Collection name: ToolAssistPro™

Manifold With Brackets 4' Wide 4 Taps

  • 4 ft. with 4 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used

General

Catalog Number

WMAN-04C

Finish Type

Beige Polyester

UPC

783246007117

Dimensions

Gross Weight with Packaging

22

Width

4 in